Diamond System

Our Diamond Systems consists of powerful cutting and grinding systems including diamond core rigs and core bits, abrasive blades, carbide saw blades, angle grinders and wire wheels and brushes.
Diamond Drilling System : DD-EC1 / DD-REC1

This topspin featured drilling machine DD-EC1 is specially for faster and quieter anchor holes and penetrations drilling in reinforced concrete in the 8-35 mm diameter range. The water recycling unit DD-REC1 is optionally connected to the drilling machine serves to remove slurry water resulting from drilling, filter it and return the water back to the drilling machine. This makes diamond drilling independent to an external water supply and also keeps the working area clean and tidy.
Diamond Coring System: DD 110-W

Quick and universal - Non-stop coring performance for the toughest jobs.
Applications
Wet coring in reinforced concrete and dry coring in aerated concrete,
sand-lime block, perforated brick, solid brick and clinker for:
- Installation of electrical fittings
- Cable and cable tray penetrations
- Penetrations for pipes etc. in plumbing, heating and air conditioning
installations
- Chimney and stove installationDiamond Coring System: DD 120

The Hilti DD 120 diamond coring tool is designed for rig-mount drilling. With the weight of 10.7 kg and height of 830mm, it can core from 16mm to 162mm, (optimum range from 37mm to 122mm). Minimum training is required as; LED light feature allows compression load guidance. DD 120 is most suitable for coring penetration holes, particularly for mechanical and electrical services.
Diamond Drilling System : DD-130

The high powered DD-130 diamond coring tool is designed for handheld or rig-mount drilling, meanwhile suitable for wet or dry core drilling. The tool can drills holes and penetrations up to 162mm in masonry and up to 152mm in reinforced concrete. The click and drill feature and the multi uses RIG can shorten set up time mostly and capable for all type drillings including inclined and upwards. For safety, the tool is featured with ground fault interrupter, safety clutch and overload indicator.
Diamond Coring System: DD 200

The new approach to diamond coring. Those who previsouly considered diamond coring to be a complex, difficult operation will soon change their minds. The new Hilti DD 200 diamond coring system - a compact, convenient system of components that's easy to transport and set up, easy to understand and easy to operate - convincingly demonstrates, in every respect, how straightforward this technique can be.
Electric wall saw: DS TS5-SE

More profitable with every cut
The professional solution for wall sawing applications in lightly reinforced concrete, masonry and natural stone. Cuts to a maximum depth of 30cm.
Openings and extensions to openings for windows, doors and light wells.Remedial work on facades, partitions and walls.Effortless flush cutting in all situations.Angled cuts, cuts on stairs and cutting joints of all kinds.Modular wall saw system: D-LP 32/DS-TS 32

Adaptable to individual requirments
Uses
Universal system for sawing specialists and service contractors:
Sawing, coring and wire sawingBreaches and openings for windows and doors etc.Concrete demolition and remedial workPowerful, quick and convenientElectric wall saw: DS TS20-E

Sawing power redefined
The professional solution for wall sawing in medium to heavily-reinforced concrete, masonry and natural stone up to a depth of 53cm
Cutting and extending openings for doors, windows and light wells, etc.Corrective work on facades, partition walls and garden walls, etc.Effortless flush cutting in all positions.Controlled demolition of concrete.Diamond wire saw system: DS-WS 15

The new standard in wire saws
With the Hilti DS-WS 15 electric diamond wire saw providing the ability to tackle an almost unlimited range of applications comfortably, conveniently and with maximum efficiency, your future in the technical demolition business takes on entirely new perspectives.